IESNA:LM-63-2002
[TEST]P1645091
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-827-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 80CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7570.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
912.2 925.2 950.7 977.2 1014.7 1068.9 1140.5 1216.9 1284.2 1359.6 1431.2 1521.7 1618.3 1715.3 1801.6 
1895.9 2003.3 2118.3 2284.8 2464.3 2607.4 2711.6 2796.2 2840.6 2739.2 2458.8 1972.4 1124.8 487.5 225.6 159.4 
120.9 77.0 52.1 27.7 0.0 0.0 
912.2 924.1 948.5 975.1 1014.7 1067.8 1136.1 1216.4 1286.9 1357.4 1437.7 1524.4 1625.9 1720.8 1806.4 
1901.9 2008.7 2130.7 2303.2 2481.1 2621.5 2724.0 2813.5 2846.1 2748.4 2471.9 1976.7 1117.2 488.6 228.9 162.2 
124.7 77.0 53.7 28.7 0.0 0.0 
912.2 923.6 946.3 975.6 1015.8 1067.8 1132.3 1210.4 1281.5 1352.0 1430.6 1520.1 1618.3 1715.3 1805.4 
1893.8 1995.7 2136.7 2311.9 2508.7 2683.9 2806.5 2899.7 2967.0 2913.8 2670.9 2182.8 1392.7 615.5 283.6 189.3 
138.3 91.7 62.4 32.5 0.5 0.0 
912.2 926.8 949.0 977.2 1017.4 1066.7 1125.3 1196.3 1270.6 1337.9 1417.6 1502.2 1603.6 1701.2 1808.6 
1900.3 1998.4 2131.8 2299.4 2514.2 2750.6 2944.2 3111.2 3241.9 3275.6 3115.6 2719.7 1939.9 957.2 414.3 237.5 
164.9 110.1 70.0 32.0 0.5 0.0 
912.2 925.7 946.9 975.6 1017.9 1068.4 1123.1 1182.2 1251.7 1323.8 1395.9 1483.8 1584.6 1679.5 1790.7 
1893.2 1990.3 2112.8 2291.3 2520.7 2805.9 3069.5 3364.5 3580.9 3751.7 3765.8 3485.4 2876.4 1861.8 795.0 
365.5 225.6 137.7 79.2 38.0 1.1 0.0 
912.2 925.2 944.7 974.5 1016.3 1066.7 1117.2 1172.5 1233.2 1304.3 1374.8 1453.9 1541.8 1642.1 1743.5 
1848.7 1965.3 2098.7 2271.2 2505.5 2810.3 3162.2 3510.9 3853.1 4192.6 4419.3 4447.5 4080.9 3298.3 2046.1 
797.2 282.5 147.0 83.5 33.1 1.6 0.0 
912.2 925.2 944.2 972.9 1013.0 1063.5 1118.2 1174.6 1232.1 1297.8 1369.3 1443.6 1519.6 1610.1 1724.0 
1842.8 1935.0 2045.6 2206.1 2413.8 2693.1 3035.9 3430.1 3888.4 4369.4 4813.6 5123.2 5143.3 4777.2 3895.4 
2605.8 1246.8 360.1 154.6 65.1 7.1 0.0 
912.2 924.6 943.1 971.8 1011.4 1060.8 1116.6 1174.1 1234.8 1295.6 1371.5 1443.6 1517.4 1605.2 1721.8 
1831.9 1920.3 2027.2 2183.9 2392.1 2669.8 3009.3 3396.5 3850.4 4338.0 4793.5 5118.3 5172.0 4826.6 3939.9 
2699.1 1469.1 426.8 164.9 64.5 7.6 0.0 
912.2 923.6 939.3 965.9 1004.4 1052.1 1108.5 1169.8 1229.4 1293.4 1365.5 1441.5 1510.9 1596.6 1699.1 
1799.4 1872.1 1987.0 2162.7 2395.9 2690.4 3026.1 3389.5 3783.2 4194.8 4601.5 4885.7 4977.9 4711.1 3840.7 
2747.4 1750.0 856.3 247.3 90.6 19.0 0.0 
912.2 919.2 932.8 955.6 991.3 1035.3 1085.7 1138.9 1198.5 1258.2 1318.9 1375.8 1434.4 1498.4 1581.9 
1660.6 1745.7 1899.2 2115.6 2390.5 2707.8 3065.1 3437.7 3809.7 4209.4 4522.3 4700.2 4670.9 4183.4 3348.2 
2504.4 1558.1 642.1 218.6 99.2 30.4 0.0 
912.2 913.3 923.6 943.1 974.0 1010.3 1054.3 1098.7 1142.7 1187.7 1235.9 1273.9 1318.4 1363.9 1425.7 
1490.8 1593.3 1762.0 1997.3 2286.9 2635.6 3032.1 3456.7 3908.4 4318.4 4554.9 4560.8 4181.2 3326.5 2420.3 
1594.9 821.6 322.7 132.9 50.4 16.8 0.0 
912.2 916.5 924.6 943.1 972.4 1010.3 1046.7 1089.5 1129.1 1169.8 1208.3 1240.3 1276.1 1317.3 1372.6 
1440.9 1558.1 1725.1 1937.7 2198.0 2509.3 2864.5 3233.3 3589.6 3835.2 3901.4 3746.8 3309.2 2503.9 1731.1 
1075.4 530.9 226.7 104.1 44.5 15.2 0.0 
912.2 910.0 917.1 934.4 962.1 996.2 1033.6 1072.7 1107.9 1142.7 1174.1 1198.0 1228.3 1267.4 1323.2 
1407.3 1519.6 1645.9 1786.9 1951.2 2160.6 2393.2 2638.3 2868.3 2994.1 2978.9 2816.2 2416.5 1805.4 1191.5 
700.7 340.6 170.3 87.9 46.6 22.8 0.0 
912.2 913.3 918.7 934.4 962.6 996.2 1030.9 1062.9 1090.0 1111.2 1131.3 1149.7 1176.3 1213.7 1238.6 
1241.4 1219.1 1171.4 1099.8 1017.4 949.6 916.5 885.6 809.7 681.1 528.8 397.0 302.6 237.0 201.7 175.7 147.5 
119.3 95.4 66.2 33.6 0.0 
912.2 912.2 916.5 931.7 959.4 989.7 1017.9 1039.1 1053.2 1062.9 1072.2 1067.8 1047.7 1009.2 951.2 
873.7 776.6 667.0 564.0 483.7 420.8 375.8 341.1 314.0 292.3 270.1 248.4 229.4 211.5 195.8 175.7 152.9 125.3 
98.2 66.2 29.3 0.0 
912.2 915.4 919.8 935.5 961.0 985.9 1000.6 1007.1 1014.1 1013.6 996.2 960.4 904.0 831.9 740.3 
642.1 558.6 495.7 449.0 412.7 380.2 352.0 328.1 310.7 297.7 282.0 261.4 240.2 224.0 203.9 175.7 147.0 118.2 86.2 
54.2 11.4 0.0 
912.2 915.4 922.5 937.7 959.9 974.5 979.4 985.4 984.3 964.8 921.4 859.0 771.7 677.3 590.6 530.9 
492.4 462.1 432.2 405.1 373.7 345.5 331.9 325.4 317.3 299.4 276.0 258.1 258.1 246.2 215.3 180.0 135.6 102.0 57.5 4.9 
0.0 
912.2 909.5 919.8 935.5 951.2 956.6 963.1 969.1 953.9 908.9 845.5 758.7 660.5 579.7 524.4 484.8 
451.7 420.3 387.2 353.6 342.7 338.9 339.5 342.2 335.1 316.7 297.7 291.8 310.7 310.2 301.5 246.2 195.2 142.6 76.5 2.7 
0.0 
912.2 907.8 919.8 938.7 948.5 950.1 958.8 958.8 928.4 870.4 788.0 694.7 608.5 543.9 495.1 453.4 
415.4 374.2 338.9 327.0 320.0 318.3 323.8 329.2 321.0 307.5 293.9 307.5 317.8 310.2 285.8 233.7 192.5 142.6 72.7 1.1 
0.0 
912.2 908.4 923.0 944.7 950.1 951.2 959.9 950.1 907.3 839.0 752.2 660.0 583.5 523.9 470.2 423.0 
380.2 338.4 320.0 310.2 306.4 306.9 315.1 318.9 308.0 293.9 289.1 308.6 304.8 296.1 260.9 218.6 177.9 134.5 65.1 0.0 
0.0 
912.2 901.9 918.1 939.8 945.8 947.4 956.1 941.5 895.9 822.1 739.2 645.4 569.4 509.8 451.7 398.6 
353.0 319.4 306.4 298.8 297.2 299.9 305.9 309.7 304.2 299.9 305.3 329.2 323.8 296.1 249.5 206.6 162.2 112.8 53.1 0.0 
0.0 
912.2 899.7 915.4 937.1 943.6 945.8 953.4 939.3 893.2 825.4 735.4 641.6 570.0 507.6 448.0 395.9 
349.2 316.7 303.7 296.1 295.0 297.2 303.2 306.4 302.6 300.4 305.9 327.0 319.4 288.0 243.0 202.3 157.3 104.7 48.8 0.0 
0.0 
